Terminal cover

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8GK96021KK10

Part Number
8GK96021KK10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.04 €

1 23 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 150 Product size (width)(mm) 250 Product type Terminal cover
Type (manufacturer type) 8GK 9602-1 KK 10 Weight(g) 285

This page is Terminal cover, part number 8GK96021KK10.
You can find the detail information about specifications and dimensions on part number 8GK96021KK10.

Tech Support