Cover Steel plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ30000BA51

Part Number
8PQ30000BA51
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

119.83 €

1 Available 13 Days

Loading...

  1. 1

Basic information

Colour Light grey Material Steel plate Product size (height)(mm) 2000
Product size (width)(mm) 400 Product size (length)(mm) 400 Product type Cover
RoHS-compliant Ja Type (manufacturer type) 8PQ 3000-0 BA51

This page is Cover Steel plate, part number 8PQ30000BA51.
You can find the detail information about specifications and dimensions on part number 8PQ30000BA51.

Tech Support