Staircase multiway switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

14618230P000

Part Number
14618230P000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

62.87 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Connection (components) Push-in connector Contact material AgSnO2 Contact type 1 maker
Operating voltage(V AC) 230 Product type Staircase multiway switch Switching current (max.)(A) 10
Switching voltage (max.)(V AC) 250 Type (manufacturer type) 14.61.8.230.P000

This page is Staircase multiway switch, part number 14618230P000.
You can find the detail information about specifications and dimensions on part number 14618230P000.

Tech Support