SITOP PSU400M Rail mounted PSU (DIN)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6EP1536-3AA00

Part Number
6EP1536-3AA00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

468.95 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Capacity(W) 480 Dimension height(mm) 125 Dimension width(mm) 90
Dimension depth(mm) 125 Connection (components) Screw terminal Input voltage range(V DC) 200 - 900
Input voltage (max.)(V DC) 600 Manufacturer part # 6EP1536-3AA00 Max. output current(A) 20
Min. input voltage(V DC) 600 Nominal input voltage 200 - 900 V/DC No. of outputs(x) 1
No. of phases 1 Output current (details)(A) 20 Output voltage (max.)(V DC) 28.8|24
Output voltage (min.)(V DC) 24 Output voltage(V DC) 24 Product type Rail mounted PSU (DIN)
Type (manufacturer type) SITOP PSU400M 24 V/20 A Weight(g) 1200.0

Tech Support