Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6EP1333-1LB00
Capacity(W) | 120|120 | Dimension height(mm) | 125 | Dimension width(mm) | 50 |
---|---|---|---|---|---|
Dimension depth(mm) | 125 | Connection (components) | Screw terminal | Connections | Screw terminals |
Input voltage (max.)(V AC) | 264 | Input voltage range(V AC) | 85 - 132 Vac. 170 - 264 | Manufacturer part # | 6EP1333-1LB00 |
Max. output current(A) | 5 | Max. temperature(°C) | +60 | Min. input voltage(V AC) | 93 |
Min. temperature(°C) | 0 | Nominal input voltage | 115 V/AC|230 V/AC | No. of outputs(x) | 1 |
No. of phases | 1 | Output current (details)(A) | 5 | Output voltage (max.)(V DC) | 26.4|24 |
Output voltage (min.)(V DC) | 22.8 | Output voltage(V DC) | 24 | Product type | Rail mounted PSU (DIN) |
PSU type | Switched Mode | Type (manufacturer type) | SITOP PSU100L 24V/5A | Weight(g) | 500 |
This page is SITOP PSU100L Rail mounted PSU (DIN), part number 6EP1333-1LB00.
You can find the detail information about specifications and dimensions on part number 6EP1333-1LB00.