Socket Enclosure-Cable / Crimp Connection / Wire-to board / PA 66 UL94V-0 / 1 row / 250V AC

Socket Enclosure-Cable / Crimp Connection / Wire-to board / PA 66 UL94V-0 / 1 row / 250V AC
  • Volume Discount
[Specifications]
・Product type: Socket enclosure - cable
・Material (details): PA 66 UL94V-0
・No. of rows: 1
・Nominal voltage (details)(V AC): 250

[Features]
・Highly reliable contact
・Insertion guide mechanism
・Flanged press pin

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAP-05V-S
PAP-10V-S
PARP-04V
PARP-05V
PARP-07V
PARP-08V
PARP-10V
SPHD-001T-P0.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions AWG max. AWG (min.) Connection (components) Connector features Contact spacing
(mm)
Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Pins per row Type (manufacturer type)

0.17 €

1 Available 3 Days 5----2-PAP-05V-S-5PAP-05V-S

0.23 €

1 Available 3 Days 10----2-PAP-10V-S-10PAP-10V-S

0.07 €

1 Available 3 Days 4---+ latch2-PARP-04V-4PARP-04V

0.08 €

1 Available 3 Days 5---+ latch2-PARP-05V-5PARP-05V

0.11 €

1 Available 3 Days 7---+ latch2-PARP-07V-7PARP-07V

0.11 €

1 Available 3 Days 8---+ latch2-PARP-08V-8PARP-08V

0.12 €

1 Available 3 Days 10---+ latch2-PARP-10V-10PARP-10V

0.03 €

1 3 Days 12226Crimp--0.33SPHD-001T-P0.50.131SPHD-001T-P0.5

Loading...

  1. 1

Basic information

Connector Type Socket. straight Connection Crimp Connectors wire-to-board
Cross section(mm²) 0.08 - 0.33 Industrial goods No Material (details) PA 66 UL94V-0
Nominal current (details)(A) 3 Nominal voltage (details)(V AC) 250 No. of rows 1
Product type Socket enclosure - cable RoHS-compliant Yes

Tech Support