Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B08B-XASK-1 (LF)(SN)
Number of Positions | 8 | Connector Type | Pin strip. straight | Board contact surface | Tin plated |
---|---|---|---|---|---|
Case material | Polyamide | Colour | Ecru | Connection (components) | |
Connection | Crimp | Connector orientation | Perpendicular (to the PCB) | Connector contact surface | Tin plated |
Connectors | wire-to-board | Contact material | Phosphor bronze | Contact spacing(mm) | 2.50 |
Cross section(mm²) | 0.08 - 0.5 | Industrial goods | No | Insulation material | Polyamide |
Manufacturer part # | B08B-XASK-1 (LF)(SN) | Material (details) | PA 66 UL94V-0 | Nominal current(A) | 3 |
Nominal current (details)(A) | 3 | Nominal voltage (details)(V AC) | 250 | No. of rows | 1 |
Pin diameter(mm) | 0.6 | Pin shape | Circular | Pins per row | 8 |
Product size (height)(mm) | 8.8 | Product size (width)(mm) | 6.4 | Product size (length)(mm) | 22.3 |
Product type | Pin strip (standard) | RoHS-compliant | Yes | Series (connectors) | XA |
Type (manufacturer type) | B08B-XASK-1 (LF)(SN) |
This page is Pin strip (standard) XA, part number B08B-XASK-1 (LF)(SN).
You can find the detail information about specifications and dimensions on part number B08B-XASK-1 (LF)(SN).