Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
08P-JED |
16PS-JED |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Positions | Connector Type | Connector orientation | Manufacturer part # | Pins per row | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
0.77 € | 1 | Available | 3 Days | 8 | Pin strip. straight | Perpendicular (to the PCB) | 08P-JED | 4 | 08P-JED | |
0.80 € | 1 | 3 Days | 16 | Pin strip. right angle | Parallel (to the PCB) | 16PS-JED | 8 | 16PS-JED |
Loading...
Board contact surface | Tin plated | Case material | Polyamide | Colour | Ecru |
---|---|---|---|---|---|
Connection (components) | Connector contact surface | Tin plated | Connectors | board-to-board | |
Contact material | Phosphor bronze | Contact spacing(mm) | 1.25 | Industrial goods | No |
Insulation material | Polyamide | Nominal current(A) | 3 | No. of rows | 2 |
Pin shape | Rectangular | Product type | Pin enclosure - PCB | RoHS-compliant | Yes |
Series (connectors) | JED |