RGB Cable【25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RGB-25

Part Number
RGB-25
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.68 €

25 Pieces Per Package

1 pack 3 Days

Loading...

  1. 1

Basic information

Colour White Energy efficiency rating Doesn't apply Material PVC
Number of pins 4 Operating voltage(V) 24 Product type Cable
RoHS-compliant Yes Type (misc.) Wires red. green. blue: 0.34mm² · Ader white 0.5 mm² Cable length(m) 25

This page is RGB Cable, part number RGB-25.
You can find the detail information about specifications and dimensions on part number RGB-25.

Tech Support