Cable Tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VC-9199620

Part Number
VC-9199620
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

163.96 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. cable length(m) 3000 Product size (height)(mm) 34 Product size (width)(mm) 61
Product size (length)(mm) 152 Weight(g) 230 Calibrated to Manufacturer's standards (no certificate)
Display (test equipment) Digital|LCD Acoustic signal No Functions Break
Product type Cable tester Range Networks Test sockets BNC plug

This page is Cable Tester, part number VC-9199620.
You can find the detail information about specifications and dimensions on part number VC-9199620.

Tech Support