Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK52062BS002AC2
Ambient temperature (max.)(°C) | +70 | Current consumption(A) | 0.5 | Interfaces (PC/multimedia) | RJ45 |
---|---|---|---|---|---|
IP rating | IP20 | Min. ambient temperature(°C) | -40 | No. of 10/100 Mbps ports(x) | 6 |
No. of 10/100/1000 Mbps ports(x) | 2 | Operating voltage(V) | 31.2 | Product size (height)(mm) | 147 |
Product size (depth)(mm) | 125 | Product size (width)(mm) | 60 | Product type | Industrial Ethernet switch |
Transfer rate(Mbps) | 10 / 100 / 1000 | Type (manufacturer type) | SCALANCE XC 206-2 SFP | Weight(g) | 520.0 |
Working principle | Managed switch |