SCALANCE XB004-2 Industrial Ethernet switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK50042BD001AB2

Part Number
6GK50042BD001AB2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

397.76 €

1 7 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 Current consumption(A) 0.165 Interfaces (PC/multimedia) RJ45
IP rating IP20 Min. ambient temperature(°C) -10 No. of 10/100 Mbps ports(x) 4
Operating voltage(V) 28.8 Product size (height)(mm) 100 Product size (depth)(mm) 87
Product size (width)(mm) 45 Product type Industrial Ethernet switch Transfer rate(Mbps) 10 / 100
Type (manufacturer type) SCALANCE XB 004-2 Weight(g) 165 Working principle Unmanaged switch
No. of MAC addresses 1024

This page is SCALANCE XB004-2 Industrial Ethernet switch, part number 6GK50042BD001AB2.
You can find the detail information about specifications and dimensions on part number 6GK50042BD001AB2.

Tech Support