Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SPA-001T-P0.5
Number of Positions | 1 | Connector Type | Socket | AWG max. | 22 |
---|---|---|---|---|---|
AWG (min.) | 26 | Connection (components) | Crimp | Connection | Crimp |
Connectors | wire-to-board | Contact spacing(mm) | 2 | Cross section(mm²) | 0.08 - 0.33 |
Cross section (max.)(mm²) | 0.33 | Industrial goods | No | Manufacturer part # | SPA-001T-P0.5 |
Material (details) | PA 66 UL94V-0 | Min. cross section(mm²) | 0.13 | Nominal current (details)(A) | 3 |
Nominal voltage (details)(V AC) | 250 | No. of rows | 1 | Product type | Crimp contact |
RoHS-compliant | Yes | Type (manufacturer type) | SPA-001T-P0.5 |
This page is Female Crimp Contact, part number SPA-001T-P0.5.
You can find the detail information about specifications and dimensions on part number SPA-001T-P0.5.