Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AWHW 20G-0202-T
Case material | PBT. UL94V-0 | Colour | Grey | Connection (components) | THT |
---|---|---|---|---|---|
Connector orientation | Perpendicular (to the PCB) | Connector type | Pin strip. straight | Contact material | Brass |
Contact spacing(mm) | 2.54 | Contact surface | Gold plated | DIN standard | DIN 41651 |
Manufacturer part # | AWHW 20G-0202-T | Nominal current(A) | 3 | No. of rows | 2 |
Number of pins | 20 | Pins per row | 10 | Product size (height)(mm) | 12.3 |
Product size (width)(mm) | 33.02 | Product size (length)(mm) | 8.8 | Product type | Pin connector |
RoHS-compliant | Yes | Total number of pins | 20 | Type (manufacturer type) | AWHW 20G-0202-T |
Compatible with (details) | The idw pole connector AWP 0... | Connector features | low type | Max. temperature(°C) | +105 |
Min. temperature(°C) | -40 | Nominal voltage(V AC) | 500 |
This page is ASSMANN WSW AWHW 20G-0202-T, part number AWHW 20G-0202-T.
You can find the detail information about specifications and dimensions on part number AWHW 20G-0202-T.