Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TC-190408-040-1-00
Case material | Thermoplastic material | Colour | Black | Connection (components) | |
---|---|---|---|---|---|
Connector orientation | Perpendicular (to the PCB) | Connector type | Pin strip. straight | Contact material | Copper alloy |
Contact spacing(mm) | 2.54 | Contact surface | Gold plated | Industrial goods | No |
Manufacturer part # | TC-190408-040-1-00 | Max. temperature(°C) | +125 | Min. temperature(°C) | -40 |
Nominal current(A) | 1 | Nominal voltage(V AC) | 250 | No. of rows | 1 |
Pin length (PCB)(mm) | 2.50 | Pin length (receptacle)(mm) | 2.30 | Pin shape | Circular |
Pins per row | 40 | Product size (height)(mm) | 2.5 | Product size (width)(mm) | 6.50 |
Product size (length)(mm) | 101.6 | Product type | Pin strip (precision) | RoHS-compliant | Yes |
Separable | No | Total number of pins | 40 | Type (manufacturer type) | TC-190408-040-1-00 |
This page is Pin Strip (precision), part number TC-190408-040-1-00.
You can find the detail information about specifications and dimensions on part number TC-190408-040-1-00.