Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Connector Type | Plug. straight | Case material | Nylon (NL) | Colour | Red |
---|---|---|---|---|---|
Connector contact surface | Tin plated | Connectors | wire-to-board | Contact spacing(mm) | 5 |
Industrial goods | No | Max. temperature(°C) | +130 | Min. temperature(°C) | -55 |
Nominal voltage(V AC) | 600|600 | Product type | Pin enclosure - cable | RoHS-compliant | Yes |
Series (connectors) | Metrimate |