Square Grid Metrimate Plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

207439-1

Part Number
207439-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.20 €

1 3 Days

Loading...

  1. 1

Basic information

Number of Positions 9 Connector Type Plug. straight Case material Nylon (NL)
Colour Red Connector contact surface Tin plated Connectors wire-to-board
Contact spacing(mm) 5 Industrial goods No Manufacturer part # 207439-1
Max. temperature(°C) +130 Min. temperature(°C) -55 Nominal voltage(V AC) 600|600
No. of rows 3 Pins per row 3 Product type Pin enclosure - cable
RoHS-compliant Yes Series (connectors) Metrimate Type (manufacturer type) 207439-1

This page is Square Grid Metrimate Plug, part number 207439-1.
You can find the detail information about specifications and dimensions on part number 207439-1.

Tech Support