Select from variation
End Bracket 2570260000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

End Bracket
Part Number:2570260000

Standard Unit Price: 0.68 Special price 0.68
Shipping Days: 9 Days

The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.

The spec of 2570260000

  • Length(mm)
    52.6
  • Material
    Plastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Type of latching
    Screw less
  • Colour
    -
  • Width/grid dimension(mm)
    6
  • Height at lowest possible mounting height(mm)
    36.5

This page is End Bracket, part number 2570260000.
You can find the detail information about specifications and dimensions on part number 2570260000.

Variation of this product

Part Number
2570240000
2570250000
2661280000
2661290000
2661300000
7920340000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Inflammability class of insulation material acc. with UL94 Mounting method Colour Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)

0.66 €

50 17 Days 52.6V0DIN rail (top hat rail) 35 mmBeige636.5

0.68 €

50 9 Days 52.6V0DIN rail (top hat rail) 35 mmBlack636.5

0.48 €

20 9 Days 52.6V0DIN rail (top hat rail) 35 mmBeige636.5

0.51 €

20 9 Days 52.6V0DIN rail (top hat rail) 35 mm-636.5

0.51 €

20 9 Days 52.6V0DIN rail (top hat rail) 35 mmBlack636.5

0.31 €

20 9 Days 24V2DIN rail (top hat rail) 15 mmBeige523

Tech Support