Manufacturer part number: 1409520
Brand: PHOENIX CONTACT
Price: 34.35 €
Delivery time: 40 Days
Rated voltage: 250 V
Cable length: 1.5 m
Screened: false
Type of electrical connection, box-sided: M12
Type of electrical connection, field-sided: M12
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1409520
Part Number
|
---|
1409520 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Cable length (m) | Screened | Type of electrical connection, box-sided | Type of electrical connection, field-sided | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Type of plug-in contact, field sided | Type of plug-in contact, box-sided | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.35 € | 10 | 40 Days | 250 | 1.5 | false | M12 | M12 | Straight | Angled | Female (bus) | Male (plug) |
Loading...
Halogen free | false | Type of cable | Multi-core | Number of poles | 3 |
---|---|---|---|---|---|
Permitted cable outer temperature during assembling/handling(°C) | -5|105 | Permitted cable outer temperature after assembling without vibration(°C) | -30|105 | Continuity resistor(mOhm) | 5000 |
Material of contact surface | Ni/Au | Vulcanize | false | Material of cable sheath | Polyvinyl chloride (PVC) |
Degree of protection (IP) | - | With LED indication | false | Material contact body | CuSn |
Colour cable sheath | Yellow | Rated current In(A) | 4 |
This page is Sensor / actuator cable, SAC-HZ-3P, part number 1409520.
You can find the detail information about specifications and dimensions on part number 1409520.
Configure
Basic Attributes
Type
Rated voltage(V)
Cable length(m)
Screened
Type of electrical connection, box-sided
Type of electrical connection, field-sided
Positioning cable feed, box-sided
Positioning cable feed, field-sided
Type of plug-in contact, field sided
Type of plug-in contact, box-sided
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1409496 |
1409497 |
1409498 |
1409521 |
1409522 |
1409523 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated voltage (V) | Cable length (m) | Screened | Type of electrical connection, box-sided | Type of electrical connection, field-sided | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Type of plug-in contact, field sided | Type of plug-in contact, box-sided |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.52 € | 10 | 40 Days | 48 | 5 | true | M12 | Other | Angled | Other | - | Male (plug) | |||
29.75 € | 10 | 40 Days | 48 | 2 | true | M12 | Other | Angled | Other | - | Male (plug) | |||
51.25 € | 10 | 40 Days | 48 | 10 | true | Other | M12 | Other | Straight | Female (bus) | - | |||
32.69 € | 10 | 40 Days | 250 | 0.5 | false | M12 | M12 | Straight | Angled | Female (bus) | Male (plug) | |||
34.35 € | 10 | 40 Days | 250 | 10 | false | M12 | Other | Straight | Other | - | Male (plug) | |||
26.43 € | 10 | 40 Days | 250 | 5 | false | M12 | Other | Straight | Other | - | Male (plug) |