String combiner box (SCB), SOL-SC1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1053571
1053592
1053594
1053596
1053597
1053599
1053600
1053602
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)

500.62 €

1 72 Days 400400200

656.20 €

10 72 Days 400400200

735.35 €

10 72 Days 500600230

954.31 €

10 72 Days 500600230

531.89 €

10 72 Days 400400200

700.80 €

10 72 Days 400400200

762.69 €

10 72 Days 500600230

998.78 €

10 72 Days 500600230

Loading...

  1. 1

Basic information

Connection type - Max. cross section incoming cable(mm²) - Max. cross section connection cable(mm²) 6
Number of poles - Degree of protection (IP) IP65 Mounting alongside enclosure -
Mounting over enclosure - Mounting under enclosure -

Tech Support