Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2832991
Halogen free | - | Cable type | - | Pin assignment | 1:1 |
---|---|---|---|---|---|
Length(m) | - | Colour outer sheath | Other | Category | Other |
AWG-size | - | Anti-kink sleeve | - | Type of connector connection 1 | Other |
Type of connector connection 2 | Other | Cable construction | - | Fire retardant version | - |
Colour anti-kink sleeve | - | Locking lever | false | NVP value(%) | - |
Oil resistant (acc. EN 60811-404) | - |
This page is Dust protection, FL RJ45, part number 2832991.
You can find the detail information about specifications and dimensions on part number 2832991.