Assembled Ethernet cable, VS-IP67

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1400836
1404354
1405675
1405714
1405921
1406289
1412707
1413146
1415298
1415526
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable type Length
(m)
Type of connector connection 2 Colour anti-kink sleeve

96.25 €

50 21 Days S/FTP6.5RJ45 8(4)-

56.45 €

4 7 Days SF/UTP1.5RJ45 8(4)-

39.02 €

5 21 Days SF/UTP2Other-

53.75 €

4 21 Days SF/UTP5Other-

61.75 €

3 21 Days SF/UTP2RJ45 8(4)-

84.80 €

3 21 Days SF/UTP5RJ45 8(4)Black

62.57 €

3 18 Days S/UTP2OtherBlack

222.39 €

1 21 Days S/UTP10RJ45 8(4)-

69.27 €

3 21 Days S/FTP5Other-

92.65 €

2 21 Days S/FTP5RJ45 8(4)Grey

Loading...

  1. 1

Basic information

Halogen free - Pin assignment 1:1 Colour outer sheath Other
Category Other AWG-size - Anti-kink sleeve Put-on
Type of connector connection 1 RJ45 8(4) Cable construction Other Fire retardant version -
Locking lever true NVP value(%) - Oil resistant (acc. EN 60811-404) -

Tech Support