Patch cable, CAT6A, NBC-R4AC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1408360
1408365
1408366
1408367
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

44.25 €

5 7 Days 2

50.85 €

4 7 Days 3

70.28 €

3 7 Days 6

95.99 €

2 7 Days 10

Loading...

  1. 1

Basic information

Halogen free - Cable type S/FTP Pin assignment 1:1
Colour outer sheath Other Category Other AWG-size -
Anti-kink sleeve Put-on Type of connector connection 1 RJ45 8(4) Type of connector connection 2 RJ45 8(4)
Cable construction Other Fire retardant version - Colour anti-kink sleeve Grey
Locking lever true NVP value(%) - Oil resistant (acc. EN 60811-404) -

Tech Support