Cable gland, G-ESIS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1415113
1415120
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Wrench width
(mm)
Hexagon angular dimension
(mm)
Suitable for cable diameter
(mm)

62.94 €

3 7 Days Black687534|48

15.89 €

15 7 Days Other465117|28

Loading...

  1. 1

Basic information

Thread length(mm) 18 Material Other Thread type Metric
Model - Halogen free true Shock resistant false
RAL-number - Surface protection Other Bend radius protection/trumpet flare false
With strain relief true Screened - EMC-version -
Glass-fibre reinforced false Type of sealing - Material quality Other
Working temperature(°C) -40|75 Pitch thread(mm) 1.5 Explosion-tested version -
Flat cable coupling false Multi seal area - With locknut false
Separable screw gland - Degree of protection (IP) IP66 For Ex-zone gas -
Nominal thread size inch/gas pipe thread - Nominal thread size metric/PG - For Ex-Zone dust -
For armoured cable - Snapping in opening -

Tech Support