D-SUB gender changer, VS-09

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1652651
1688722
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.12 €

40 33 Days

5.12 €

40 33 Days

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Rated voltage(V) 125 With wire protection false Number of poles 9
Contact type - Ambient temperature(°C) -55|125 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 1 Type of electric connection -
Material of contact surface Gold Over voltage category III Pollution degree 2
Diameter plug-in contact(mm) - Contact insert without contacts false Connectable conductor cross section solid-core(mm²) -|-
Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|- Connectable conductor cross section multi-wired(mm²) -|-
With protective conductor false Material contact Other copper alloys Material connector of connector insert -
Rated current In(A) 5 Material of contact insert - Min. number of insertion cycles -
Number of power contacts - Number of control contacts -

Tech Support