Manufacturer part number: 1213204
Brand: PHOENIX CONTACT
Price: 0.15 €
Delivery time: 7 Days
Colour: Orange
Sleeve length: 12 mm
Nominal cross section: 4 mm²
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1213204
Insulated | true | Halogen free | true | Surface protection | Tinned |
---|---|---|---|---|---|
Construction type | Twin cable end sleeve | For cables resistant to short circuit | false | Reel packaging | false |
Material | Copper | With identification flag | false | Material insulation | - |
AWG size | - |
This page is Ferrule, AI-TWIN, part number 1213204.
You can find the detail information about specifications and dimensions on part number 1213204.
Part Number |
---|
1200281 |
1213205 |
1213206 |
1213207 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Sleeve length (mm) | Nominal cross section (mm²) |
---|---|---|---|---|---|---|---|---|
0.08 € | 2400 | 7 Days | Blue | 16 | 2.5 | |||
0.17 € | 1100 | 7 Days | Green | 14 | 6 | |||
0.21 € | 900 | 7 Days | Brown | 14 | 10 | |||
0.26 € | 700 | 7 Days | White | 16 | 16 |