Passive module, FLKM 50

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2900176

Part Number
2900176
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

325.70 €

1 54 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Width(mm) 113 Height(mm) 90
Depth(mm) 82 Rated current(A) 0.5 Rated voltage(V) 24
Number of poles 48 Type of electrical connection, field-sided Screw connection Pollution degree 2
Type of electrical connection, control sided Other

This page is Passive module, FLKM 50, part number 2900176.
You can find the detail information about specifications and dimensions on part number 2900176.

Tech Support