Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2907752
Width(mm) | 32 | Height(mm) | 130 | Depth(mm) | 125 |
---|---|---|---|---|---|
Built-in height(mm) | 130 | Power consumption(VA) | - | Built-in width(mm) | - |
Modular version | false | Suitable for safety functions | true | Width in number of modular spacings | - |
Voltage type of supply voltage | DC | Power output(W) | - | Output voltage stabilized | true |
Type of electric connection | Screw connection | Rail mounting possible | true | Wall mounting possible | false |
Stabilized | false | Degree of protection (IP) | IP20 | Direct mounting possible | false |
1st secondary output voltage(V) | -|- | 2nd secondary output voltage(V) | -|- | 3rd secondary output voltage(V) | -|- |
Secondary voltage adjustable | false | Rated supply voltage at AC 50 Hz(V) | 12|24 | Rated supply voltage at AC 60 Hz(V) | -|- |
Rated supply voltage at DC(V) | 18|28 | Short-circuit-proof | true | Performance level acc. EN ISO 13849-1 | - |
Max. output current 1(A) | 40 | Max. output current 2(A) | - | Max. output current 3(A) | - |
Nominal value output voltage 1(V) | - | Nominal value output voltage 2(V) | - | Nominal value output voltage 3(V) | - |
Nominal value output current 1(A) | - | Nominal value output current 2(A) | - | Nominal value output current 3(A) | - |
SIL according to IEC 61508 | - | Degree of protection (NEMA) | - |
This page is Redundancy module, QUINT, part number 2907752.
You can find the detail information about specifications and dimensions on part number 2907752.