Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1064922
Width(mm) | 35.72 | Height(mm) | 159.7 | Depth(mm) | 159 |
---|---|---|---|---|---|
Built-in height(mm) | 160 | Power consumption(VA) | 243.6 | Built-in width(mm) | 36 |
Modular version | false | Suitable for safety functions | true | Width in number of modular spacings | - |
Voltage type of supply voltage | AC | Power output(W) | 120 | Output voltage stabilized | true |
Type of electric connection | Other | Rail mounting possible | false | Wall mounting possible | false |
Stabilized | true | Degree of protection (IP) | IP20 | Direct mounting possible | false |
1st secondary output voltage(V) | 24|28 | 2nd secondary output voltage(V) | 24|24 | 3rd secondary output voltage(V) | -|- |
Secondary voltage adjustable | true | Rated supply voltage at AC 50 Hz(V) | 320|575 | Rated supply voltage at AC 60 Hz(V) | 320|575 |
Rated supply voltage at DC(V) | -|- | Short-circuit-proof | true | Performance level acc. EN ISO 13849-1 | None |
Max. output current 1(A) | 7.5 | Max. output current 2(A) | - | Max. output current 3(A) | - |
Nominal value output voltage 1(V) | 24 | Nominal value output voltage 2(V) | - | Nominal value output voltage 3(V) | - |
Nominal value output current 1(A) | 5 | Nominal value output current 2(A) | - | Nominal value output current 3(A) | - |
SIL according to IEC 61508 | None | Degree of protection (NEMA) | - |
This page is Power supply unit, TRIO POWER primary-switched power supply, EM-CPS, part number 1064922.
You can find the detail information about specifications and dimensions on part number 1064922.