Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2906917 |
2906919 |
2906921 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of analogue inputs | Number of analogue outputs | Input, current | Input, voltage | Input, resistance thermometer | Input signal, configurable | Output, current | Output, voltage | Output signal configurable | Resolution of the analogue inputs (Bit) | Resolution of the analogue outputs (Bit) | Analogue inputs configurable | Analogue outputs configurable | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.00 € | 3 | 26 Days | 1 | 0 | true | true | false | true | false | false | false | 10 | - | true | false | |||
96.65 € | 2 | 26 Days | 1 | 0 | false | false | true | true | false | false | false | 10 | - | true | false | |||
110.40 € | 2 | 26 Days | 0 | 1 | false | false | false | false | true | true | true | - | 10 | false | true |
Loading...
Width(mm) | 6.2 | Height(mm) | 80 | Depth(mm) | 86 |
---|---|---|---|---|---|
Suitable for safety functions | false | Input, resistor | false | Input, thermocouple | false |
Type of electric connection | Other | Explosion safety category for gas | - | Explosion safety category for dust | - |
Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false | Category according to EN 954-1 | - |
Performance level acc. EN ISO 13849-1 | None | SIL according to IEC 61508 | None |
Configure
Basic Attributes
Number of analogue inputs
Number of analogue outputs
Input, current
Input, voltage
Input, resistance thermometer
Input signal, configurable
Output, current
Output, voltage
Output signal configurable
Resolution of the analogue inputs(Bit)
Resolution of the analogue outputs(Bit)
Analogue inputs configurable
Analogue outputs configurable
Type
Filter by standard shipping days
Optional Attributes