Manufacturer part number: 1200310
Brand: PHOENIX CONTACT
Price: 0.04 €
Delivery time: 7 Days
Colour: Black
Sleeve length: 12 mm
Nominal cross section: 1.5 mm²
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1200310
Insulated | true | Halogen free | true | Surface protection | Tinned |
---|---|---|---|---|---|
Construction type | Standard | For cables resistant to short circuit | false | Reel packaging | false |
Material | Copper | With identification flag | false | Material insulation | - |
AWG size | - |
This page is Ferrule, AI , part number 1200310.
You can find the detail information about specifications and dimensions on part number 1200310.
Part Number |
---|
1200264 |
1213202 |
1213203 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Sleeve length (mm) | Nominal cross section (mm²) |
---|---|---|---|---|---|---|---|---|
0.07 € | 2800 | 89 Days | Grey | 15 | 4 | |||
0.04 € | 5000 | 7 Days | Orange | 10 | 4 | |||
0.07 € | 3000 | 7 Days | Green | 12 | 6 |