Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2901988
Width(mm) | 22.5 | Height(mm) | 99 | Depth(mm) | 114.5 |
---|---|---|---|---|---|
Suitable for safety functions | false | Voltage type of supply voltage | DC | Supporting protocol for LON | - |
Supporting protocol for TCP/IP | - | Supporting protocol for ASI | - | Supporting protocol for PROFIBUS | - |
Supporting protocol for CAN | - | Supporting protocol for INTERBUS | - | Supporting protocol for KNX | - |
Supporting protocol for MODBUS | - | Supporting protocol for Data-Highway | - | Supporting protocol for DeviceNet | - |
Supporting protocol for SUCONET | - | Supporting protocol for other bus systems | - | With potential separation | false |
Rail mounting possible | true | Explosion safety category for gas | - | Explosion safety category for dust | - |
Fieldbus connection over separate bus coupler possible | true | System accessory | true | Appendant operation agent (Ex ia) | false |
Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 | Supporting protocol for SERCOS | - |
Supporting protocol for INTERBUS-Safety | - | Category according to EN 954-1 | - | Front build in possible | false |
Rack-assembly possible | false | Wall mounting/direct mounting | false | Radio standard Bluetooth | - |
Radio standard WLAN 802.11 | - | IO link master | false | Performance level acc. EN ISO 13849-1 | - |
Supporting protocol for AS-Interface Safety at Work | - | Supporting protocol for DeviceNet Safety | - | Supporting protocol for EtherNet/IP | true |
Supporting protocol for Foundation Fieldbus | - | Supporting protocol for PROFINET CBA | - | Supporting protocol for PROFINET IO | - |
Supporting protocol for PROFIsafe | - | Supporting protocol for SafetyBUS p | - | Supply voltage AC 50 Hz(V) | -|- |
Supply voltage AC 60 Hz(V) | -|- | Supply voltage DC(V) | 19.2|30 | Radio standard GPRS | - |
Radio standard GSM | - | Radio standard UMTS | - | SIL according to IEC 61508 | - |
This page is Data interface, EM-ETH, part number 2901988.
You can find the detail information about specifications and dimensions on part number 2901988.