Flat gasket, CES-B10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0801725

Part Number
0801725
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.19 €

60 7 Days

Loading...

  1. 1

Basic information

Material Plastic Model Flat sealing Outer diameter(mm) -
Inner diameter(mm) - Thickness(mm) 57.5 Material quality -
Fitting for thread size metric - Fitting for thread size PG - Number of feedthroughs -
Suitable for thread size NPT -

This page is Flat gasket, CES-B10, part number 0801725.
You can find the detail information about specifications and dimensions on part number 0801725.

Tech Support