Housing, HC-B24

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1604586
1604612
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Position cable feed

83.21 €

10 33 Days Other

79.20 €

10 33 Days Sideways

Loading...

  1. 1

Basic information

Width(mm) 57 UV resistant false Height(mm) 100
Depth(mm) - With hinged lid false Colour housing -
Locking mechanism Bayonet Number of conduit inlets - With cable screw gland false
EMC-version true Corrosion resistant true Material housing Other
Coating housing Powder coating Operation temperature(°C) -40|125 Inflammability class of insulation material acc. with UL94 Other
Impact strength - With distance piece - Number of openings -
With sealing - Type of housing Other Degree of protection (IP), mounted IP65
Material adapter plate - Position of the shackle None Mounting method of the cable gland -

Tech Support