Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UV resistant | false | Height(mm) | 96.5 | Depth(mm) | - |
---|---|---|---|---|---|
Colour housing | - | Locking mechanism | Single locking lever | Number of conduit inlets | - |
With cable screw gland | false | EMC-version | false | Corrosion resistant | - |
Material housing | Other | Coating housing | - | Operation temperature(°C) | -40|125 |
Inflammability class of insulation material acc. with UL94 | V0 | Impact strength | - | With distance piece | - |
Number of openings | - | With sealing | - | Type of housing | Socket case |
Degree of protection (IP), mounted | IP66 | Material adapter plate | - | Position cable feed | Sideways |
Position of the shackle | Cover | Mounting method of the cable gland | - |