Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1424851 |
1424852 |
1424853 |
1424854 |
1424855 |
1424856 |
1424857 |
1424858 |
1424859 |
1424860 |
1424861 |
1424862 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Position cable feed | |
---|---|---|---|---|---|---|
70.00 € | 3 | 7 Days | Other | |||
70.00 € | 3 | 7 Days | Other | |||
70.00 € | 3 | 7 Days | Other | |||
70.00 € | 3 | 7 Days | Other | |||
70.00 € | 3 | 50 Days | Other | |||
70.00 € | 3 | 50 Days | Other | |||
70.00 € | 3 | 7 Days | Sideways | |||
70.00 € | 3 | 7 Days | Sideways | |||
70.00 € | 3 | 50 Days | Sideways | |||
70.00 € | 3 | 7 Days | Sideways | |||
70.00 € | 3 | 7 Days | Sideways | |||
70.00 € | 3 | 7 Days | Sideways |
Loading...
Width(mm) | 90 | UV resistant | false | Height(mm) | 107.5 |
---|---|---|---|---|---|
Depth(mm) | - | With hinged lid | false | Colour housing | - |
Locking mechanism | Single locking lever | Number of conduit inlets | - | With cable screw gland | false |
EMC-version | true | Corrosion resistant | - | Material housing | Other |
Coating housing | Uncoated | Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | Other |
Impact strength | - | With distance piece | - | Number of openings | - |
With sealing | - | Type of housing | Other | Degree of protection (IP), mounted | IP66 |
Material adapter plate | - | Position of the shackle | None | Mounting method of the cable gland | - |