Manufacturer part number: 1623629
Brand: PHOENIX CONTACT
Price: 25.77 €
Delivery time: 68 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1623629
Locking mechanism | Other | Rated voltage(V) | 150 | Screened | - |
---|---|---|---|---|---|
Contact type | - | Material housing | Plastic | Coating housing | - |
With status indication | - | Ambient temperature(°C) | 125|125 | Inflammability class of insulation material acc. with UL94 | - |
Type of electric connection | Crimp connection | Material of contact surface | - | Thread size M(mm) | 23 |
Over voltage category | - | Pollution degree | - | Type of housing | Straight |
Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- |
Connectable conductor cross section multi-wired(mm²) | -|- | Degree of protection (IP), mounted | - | With protective conductor | false |
Diameter connector(mm) | - | Rated current In(A) | 8 | For cable outer diameter(mm) | -|- |
Min. number of insertion cycles | - | Number of power contacts | - | Number of control contacts | - |
Number of data contacts | - | Material thread ring | - |
This page is Device connector, front mounting, CA, part number 1623629.
You can find the detail information about specifications and dimensions on part number 1623629.
Part Number |
---|
1623630 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
25.77 € | 8 | 68 Days |