Manufacturer part number: 1403844
Brand: PHOENIX CONTACT
Price: 21.65 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1403844
Cable diameter(mm) | -|- | Rated surge voltage(kV) | 6 | Contact material | Other |
---|---|---|---|---|---|
Width(mm) | 50 | Model | - | Halogen free | true |
Height(mm) | 50 | Connection type | - | Locking mechanism | - |
Rated current(A) | 20 | Rated voltage(V) | 690 | With strain relief | true |
Number of poles | 5 | Length(mm) | 115.05 | Material housing | Other |
Surface finish contacts | Silver-plated | Mechanical coding | false | Continuity resistor(mOhm) | 3 |
Degree of protection (IP) | IP66 | Number of connections per pole | 1 | Pole codification | - |
Colour coding/contact insert | Black | Fire load(kWh) | - | Pollution degree | 3 |
Connection cross section (fine-strand)(mm²) | -|- | Connection cross section (solid-core)(mm²) | -|- | Max. continuous temperature resistance contact part(°C) | - |
Max. continuous temperature resistance strain relief(°C) | - |
This page is Cable connector panel feed-through, QPD CW, part number 1403844.
You can find the detail information about specifications and dimensions on part number 1403844.
Part Number |
---|
1403841 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
21.65 € | 9 | 7 Days |