Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3213976
Colour | Grey | Thickness(mm) | 2.2 | Inflammability class of insulation material acc. with UL94 | V0 |
---|---|---|---|---|---|
Snap in | false | Type of end plate | true | Type of partition | false |
This page is End cover, D-PTI, part number 3213976.
You can find the detail information about specifications and dimensions on part number 3213976.