Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2963983
Width(mm) | 22.5 | Height(mm) | 112 | Depth(mm) | 114.5 |
---|---|---|---|---|---|
Suitable for safety functions | true | With approval according to UL | false | With detachable clamps | true |
With start input | false | With feedback circuit | true | Number of outputs, safety related, undelayed, with contact | 0 |
Number of outputs, safety related, delayed, with contact | 0 | Number of outputs, safety related, undelayed, semiconductors | 0 | Number of outputs, safety related, delayed, semiconductors | 0 |
Number of outputs, signalling function, undelayed, with contact | 0 | Number of outputs, signalling function, delayed, with contact | 0 | Number of outputs, signalling function, undelayed, semiconductors | 0 |
Number of outputs, signalling function, delayed, semiconductors | 0 | With approval for TÜV | true | Type class for safety demands in accordance with EN 574 | - |
Type of electric connection | Other | Rail mounting possible | true | Rated control supply voltage Us at AC 50HZ(V) | 20.4|26.4 |
Rated control supply voltage Us at AC 60HZ(V) | 20.4|26.4 | Rated control supply voltage Us at DC(V) | 20.4|26.4 | With approval for BG BIA | false |
Category according to EN 954-1 | - | Type of switch function of the inputs | Normally open contact | Performance level acc. EN ISO 13849-1 | Level e |
Voltage type for actuating | AC/DC | SIL according to IEC 61508 | - |
This page is Safety relay, PSR-SPP, part number 2963983.
You can find the detail information about specifications and dimensions on part number 2963983.