Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2908777
Nominal current(A) | - | Width(mm) | 12.5 | Height(mm) | 29 |
---|---|---|---|---|---|
Depth(mm) | 25.5 | With detachable clamps | false | Drive, polarization | - |
Drive, switching attitude | Mono stable | With forced-guided contacts | true | Type of switch contact | Simple contact |
Complete with socket | false | Type of electric connection | Other | Rated control supply voltage Us at AC 50HZ(V) | -|- |
Rated control supply voltage Us at AC 60HZ(V) | -|- | Rated control supply voltage Us at DC(V) | 19.2|26.4 | Degree of protection (IP) | IP20 |
With LED indication | - | Voltage type for actuating | DC | Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 0 | Number of contacts as change-over contact | 2 |
This page is Safety relay, REL-SR, part number 2908777.
You can find the detail information about specifications and dimensions on part number 2908777.