Heavy-Duty Connectors

Click on this image to zoom in.

Click on this image to zoom in.

Heavy-Duty Connectors

Standard Unit Price:
6.72
Shipping Days:
16 Days

Plastic cable gland for sealing housings when inserting cables. With strain relief.

Basic Specifications

  • Model
    -
  • Material
    Plastic
  • Thread type
    -
  • Surface protection
    Other
  • Degree of protection (IP)
    IP68
  • Colour
    -
  • Halogen free
    -
  • With strain relief
    true
  • Material quality
    -
  • Working temperature(°C)
    -|-
  • Suitable for cable diameter(mm)
    -|-
  • Shock resistant
    -
  • RAL-number
    -
  • Wrench width(mm)
    -
  • Thread length(mm)
    -
  • Bend radius protection/trumpet flare
    -
  • Screened
    -
  • EMC-version
    -
  • Glass-fibre reinforced
    -
  • Type of sealing
    -
  • Pitch thread(mm)
    -
  • Explosion-tested version
    -
  • Flat cable coupling
    -
  • Multi seal area
    -
  • With locknut
    -
  • Hexagon angular dimension(mm)
    -
  • Separable screw gland
    -
  • For Ex-zone gas
    -
  • Nominal thread size inch/gas pipe thread
    -
  • Nominal thread size metric/PG
    -
  • For Ex-Zone dust
    -
  • For armoured cable
    -
  • Snapping in opening
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
16 Days
6.72

2715990000
Part Number : 2715990000
Shipping Days 16 Days
Standard Unit Price 6.72

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Thread type
    -
  • Surface protection
    Other
  • Degree of protection (IP)
    IP68
  • Colour
    -
  • Halogen free
    -
  • With strain relief
    true
  • Material quality
    -
  • Working temperature(°C)
    -|-
  • Suitable for cable diameter(mm)
    -|-
  • Shock resistant
    -
  • RAL-number
    -
  • Wrench width(mm)
    -
  • Thread length(mm)
    -
  • Bend radius protection/trumpet flare
    -
  • Screened
    -
  • EMC-version
    -
  • Glass-fibre reinforced
    -
  • Type of sealing
    -
  • Pitch thread(mm)
    -
  • Explosion-tested version
    -
  • Flat cable coupling
    -
  • Multi seal area
    -
  • With locknut
    -
  • Hexagon angular dimension(mm)
    -
  • Separable screw gland
    -
  • For Ex-zone gas
    -
  • Nominal thread size inch/gas pipe thread
    -
  • Nominal thread size metric/PG
    -
  • For Ex-Zone dust
    -
  • For armoured cable
    -
  • Snapping in opening
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support