* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.
Standard Unit Price: | 161.54 € Special price | 161.54 € |
---|---|---|
Shipping Days: | 9 Days |
A power supply system is considered redundant if it is constructed so that it has partial power supplies which are independent of each other and each of these can individually deliver the output load. When a fault occurs, therefore, it is still possible to continue to supply the connected rated load. In practice, at least two power supplies are connected in parallel via decoupling diodes, so that a short circuit in the output of a power supply does not lead to a failure of the total power supply.
This page is Power Supply, Redundancy Module, part number 2486090000.
You can find the detail information about specifications and dimensions on part number 2486090000.
Part Number |
---|
2486100000 |
2486110000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Type of electric connection |
---|---|---|---|---|---|---|---|
224.75 € | 1 | 9 Days | 38 | - | |||
363.25 € | 1 | 9 Days | 52 | Screw connection |