Housing Base Part

Click on this image to zoom in.

Click on this image to zoom in.

Housing Base Part

Standard Unit Price:
10.66
Shipping Days:
16 Days

Plastic housing for electrical, electromechanical and pneumatic devices as well as PCBs. Suitable for use in mechanically and chemically demanding environments. Wall mounting can be achieved using mounting holes or mounting feet.

Basic Specifications

  • Colour
    Black
  • RAL-number
    9011
  • Mounting plate depth-adjustable
    -
  • Floor installation possible
    -
  • Pole fastening
    false
  • Tackable
    -
  • Number of doors
    -
  • Suitable for metrical mounting
    false
  • Pitched roof
    false
  • EMC-version
    -
  • Impact strength
    -
  • With glazed door
    -
  • With ventilation door
    false
  • With backside door
    false
  • Material
    -
  • Depth(mm)
    -
  • With mounting plate
    -
  • Number of locks
    -
  • Material quality
    -
  • Degree of protection (IP)
    -
  • Suitable for outdoor set-up
    -
  • Wall fastening possible
    -
  • Surface finishing
    -
  • Wall build in
    -
  • Degree of protection (NEMA)
    -
Part Number
Width(mm)

Refine by

  • 104
  • 192
  • 223
  • -
  • Clear
Height(mm)

Refine by

  • 42
  • -
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
104
42
17 Days
10.66

1070140000
Part Number : 1070140000
Shipping Days 17 Days
Standard Unit Price 10.66

Specificationtitle

  • Colour
    Black
  • RAL-number
    9011
  • Mounting plate depth-adjustable
    -
  • Floor installation possible
    -
  • Pole fastening
    false
  • Tackable
    -
  • Number of doors
    -
  • Suitable for metrical mounting
    false
  • Pitched roof
    false
  • EMC-version
    -
  • Impact strength
    -
  • With glazed door
    -
  • With ventilation door
    false
  • With backside door
    false
  • Width(mm)
    104
  • Height(mm)
    42
  • Material
    -
  • Depth(mm)
    -
  • With mounting plate
    -
  • Number of locks
    -
  • Material quality
    -
  • Degree of protection (IP)
    -
  • Suitable for outdoor set-up
    -
  • Wall fastening possible
    -
  • Surface finishing
    -
  • Wall build in
    -
  • Degree of protection (NEMA)
    -
192
42
17 Days
23.26

1121980000
Part Number : 1121980000
Shipping Days 17 Days
Standard Unit Price 23.26

Specificationtitle

  • Colour
    Black
  • RAL-number
    9011
  • Mounting plate depth-adjustable
    -
  • Floor installation possible
    -
  • Pole fastening
    false
  • Tackable
    -
  • Number of doors
    -
  • Suitable for metrical mounting
    false
  • Pitched roof
    false
  • EMC-version
    -
  • Impact strength
    -
  • With glazed door
    -
  • With ventilation door
    false
  • With backside door
    false
  • Width(mm)
    192
  • Height(mm)
    42
  • Material
    -
  • Depth(mm)
    -
  • With mounting plate
    -
  • Number of locks
    -
  • Material quality
    -
  • Degree of protection (IP)
    -
  • Suitable for outdoor set-up
    -
  • Wall fastening possible
    -
  • Surface finishing
    -
  • Wall build in
    -
  • Degree of protection (NEMA)
    -
223
42
16 Days
49.32

1121990000
Part Number : 1121990000
Shipping Days 16 Days
Standard Unit Price 49.32

Specificationtitle

  • Colour
    Black
  • RAL-number
    9011
  • Mounting plate depth-adjustable
    -
  • Floor installation possible
    -
  • Pole fastening
    false
  • Tackable
    -
  • Number of doors
    -
  • Suitable for metrical mounting
    false
  • Pitched roof
    false
  • EMC-version
    -
  • Impact strength
    -
  • With glazed door
    -
  • With ventilation door
    false
  • With backside door
    false
  • Width(mm)
    223
  • Height(mm)
    42
  • Material
    -
  • Depth(mm)
    -
  • With mounting plate
    -
  • Number of locks
    -
  • Material quality
    -
  • Degree of protection (IP)
    -
  • Suitable for outdoor set-up
    -
  • Wall fastening possible
    -
  • Surface finishing
    -
  • Wall build in
    -
  • Degree of protection (NEMA)
    -
-
-
51 Days
85.29

1272210000
Part Number : 1272210000
Shipping Days 51 Days
Standard Unit Price 85.29

Specificationtitle

  • Colour
    Black
  • RAL-number
    9011
  • Mounting plate depth-adjustable
    -
  • Floor installation possible
    -
  • Pole fastening
    false
  • Tackable
    -
  • Number of doors
    -
  • Suitable for metrical mounting
    false
  • Pitched roof
    false
  • EMC-version
    -
  • Impact strength
    -
  • With glazed door
    -
  • With ventilation door
    false
  • With backside door
    false
  • Width(mm)
    -
  • Height(mm)
    -
  • Material
    -
  • Depth(mm)
    -
  • With mounting plate
    -
  • Number of locks
    -
  • Material quality
    -
  • Degree of protection (IP)
    -
  • Suitable for outdoor set-up
    -
  • Wall fastening possible
    -
  • Surface finishing
    -
  • Wall build in
    -
  • Degree of protection (NEMA)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support