Small Housing
- Standard Unit Price:
-
13.35 €
- Shipping Days:
-
23 Days
Housing for electronic components as a set.
Basic Specifications
-
- Depth(mm)
- -
-
- Material
- -
-
- Colour
- -
-
- Height(mm)
- 97.8
-
- Surface finishing
- -
-
- Width(mm)
- 6.1
-
- RAL-number
- -
-
- Operation temperature(°C)
- -|-
-
- Type of enclosure
- -
-
- With integrated PCB-mounting connection system
- -
-
- Side-by-side housing
- -
-
- Modular spacing (MW)
- -
-
- Rail mounting possible
- -
-
- Wall mounting possible
- -
-
- With screening
- -
-
- Degree of protection (IP)
- IP20
-
- With ventilation slots
- -
-
- Degree of protection (NEMA)
- -