Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PHM50
Cable entry | Other | Rated permanent current Iu(A) | 50 | Number of poles | 1 |
---|---|---|---|---|---|
Conditioned rated short-circuit current Iq(kA) | 0 | Degree of protection (IP), front side | IP20 | Suitable for fuses | Other |
Motor drive integrated | false | Type of electrical connection of main circuit | Screw connection | Version as emergency stop installation | false |
Type of control element | Other | Version as main switch | false | Version as safety switch | false |
Rated operation power at AC-23, 400 V(kW) | 0 | Rated short-time withstand current lcw(kA) | 0 | Suitable for ground mounting | false |
Suitable for front mounting 4-hole | false | Suitable for busbar mounting | false | Max. rated operation voltage Ue AC(V) | 400 |
With error protection | false | Motor drive optional | false | Position control element | Front side |
Equipped with connectors | true |
This page is Paco fuse base DIII, part number PHM50.
You can find the detail information about specifications and dimensions on part number PHM50.