Enclosure for damp locations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z-MFG

Part Number
Z-MFG
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.75 €

1 23 Days

Loading...

  1. 1

Basic information

Width(mm) 70 Model Surface mounting Height(mm) 170
Depth(mm) 95 With transparent cover false Suitable for emergency stop false
Material housing Plastic Degree of protection (IP) IP54 Degree of protection (NEMA) Other

This page is Enclosure for damp locations, part number Z-MFG.
You can find the detail information about specifications and dimensions on part number Z-MFG.

Tech Support