Edge protection for cable entries L=2.0m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XAK

Part Number
XAK
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.47 €

1 15 Days

Loading...

  1. 1

Basic information

Width(mm) 6.5 Height(mm) 9.5 Depth(mm) 2000
Type of accessory Other Material Plastic

This page is Edge protection for cable entries L=2.0m, part number XAK.
You can find the detail information about specifications and dimensions on part number XAK.

Tech Support