Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HFK S 09
Insulating Body Material | ABS | Temperature Range | -35°C to +85°C | Class Of Inflammability | UL 94 V-0 |
---|
This page is HF-tight caps, part number HFK S 09.
You can find the detail information about specifications and dimensions on part number HFK S 09.
Configure
Basic Attributes
Optional Attributes