Manufacturer part number: THFU 7
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
Material: stainless steel
Plate Thickness: - mm
Type Of Mounting: snap-in mounting
For Transistor-Housing: eSIP
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
THFU 7
This page is Retaining Springs for Transistors, part number THFU 7.
You can find the detail information about specifications and dimensions on part number THFU 7.
Configure
Basic Attributes
Plate Thickness(mm)
Type
Material
Type Of Mounting
For Transistor-Housing
Optional Attributes
Part Number |
---|
THF 104 |
THF 129-TO 220 |
THF 220 |
THF 220-17 |
THF 247 |
THF 247-4 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Plate Thickness (mm) | Type Of Mounting | For Transistor-Housing |
---|---|---|---|---|---|---|---|---|---|
- | 100 | Quote | stainless steel | 2-Jan | clip mounting | TO 220, TO 247, TO 248, TO 3 P | |||
- | 100 | Quote | stainless steel | 2-Jan | clip mounting | TO 220 | |||
- | 100 | Quote | spring steel, corrosion protected | 2-Jan | clip mounting | TO 220 | |||
- | 100 | Quote | stainless steel | 1 - 1.5 | clip mounting | TO 218, TO 220, TO 247, TO 248, TO 3 P | |||
- | 100 | Quote | stainless steel | 2 | clip mounting | TO 220, TO 247, TO 248, TO 3 P | |||
- | 100 | Quote | stainless steel | 4 | clip mounting | TO 218, TO 220, TO 247, TO 248, TO 3 P |